IESNA:LM-63-2002
[TEST]P942229
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-850-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25717
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3427 3160 2916.7 2690.1 2505.2 2426 2421.8 2463.5 2574.7 2811.1
3179.5 3610.5 4097.1 4630.9 5078.6 5483.1 5858.5 6274.2 6613.4 6977.7
7426.7 7722.8 7941.1 8221.9 8625.1 9442.6 10664.6 12203.6 13472.9 13304.7
10914.8 5852.9 1908.8 810.5 317 104.3 0
3427 3179.5 2937.6 2708.2 2523.3 2431.5 2432.9 2471.9 2581.7 2815.3
3176.7 3589.6 4077.6 4618.4 5067.5 5477.6 5844.6 6238 6592.6 6958.2
7398.9 7739.5 7974.5 8174.7 8591.7 9359.2 10521.4 12061.8 13420.1 13272.7
11122 6181 2195.2 843.9 354.5 126.5 0
3427 3187.8 2955.7 2736 2552.5 2448.2 2434.3 2459.4 2544.2 2723.5
3030.7 3443.6 3920.5 4430.7 4911.8 5344.1 5705.6 6036.5 6385.4 6783
7225.1 7702 8091.3 8392.9 8761.4 9385.6 10387.9 11897.8 13616.1 14305.7
12722.2 8259.5 3292.1 1470.9 649.2 232.2 0
3427 3183.7 2972.4 2766.6 2587.3 2483 2452.4 2470.5 2528.9 2660.9
2909.8 3262.9 3684.2 4144.3 4617 5111.9 5583.2 5979.5 6352 6759.4
7254.3 7749.2 8199.7 8604.3 9074.2 9662.2 10579.8 12078.5 14359.9 16605.1
16564.8 12230 6226.9 2940.4 1359.7 465.7 0
3427 3204.5 3012.7 2834.7 2672.1 2556.7 2513.6 2521.9 2566.4 2663.7
2840.3 3111.4 3474.2 3863.5 4273.6 4757.4 5320.5 5908.6 6428.5 6966.5
7486.5 8066.2 8677.9 9259.1 9909.7 10729.9 11885.2 13586.9 16304.8 19730.4
20960.8 16363.2 10632.6 5456.7 2363.4 735.4 0
3427 3201.7 3025.2 2847.2 2687.4 2566.4 2517.7 2528.9 2572 2666.5
2825 3089.1 3438.1 3821.8 4222.2 4694.9 5263.5 5861.3 6409 6972.1
7507.3 8085.7 8697.4 9310.5 9991.7 10838.4 11992.3 13671.7 16307.6 19656.7
20951.1 16609.3 10586.7 5371.9 2312 709 0
3427 3230.9 3071.1 2923.7 2784.7 2673.4 2616.4 2606.7 2648.4 2733.2
2869.5 3079.4 3346.3 3667.5 4065.1 4518.3 5107.8 5768.1 6489.7 7257.1
8028.7 8787.8 9503.7 10200.3 10937.1 11768.5 12706.9 13865 15349.7 16755.3
15894.7 11174.8 4789.4 1525.1 550.5 134.9 0
3427 3267.1 3140.6 3032.1 2929.3 2838.9 2780.5 2752.7 2770.8 2844.4
2964 3119.7 3325.5 3611.9 4002.5 4497.5 5089.7 5770.9 6510.5 7264.1
7981.4 8666.8 9318.8 9947.2 10513.1 11006.6 11394.5 11612.8 11432 10064
6397.9 2238.3 878.6 504.7 250.2 86.2 0
3427 3317.1 3232.3 3160 3096.1 3033.5 2994.6 2982.1 2994.6 3043.3
3125.3 3242.1 3415.8 3682.8 4038.7 4490.5 5036.9 5654.1 6283.9 6898.4
7464.2 8024.5 8488.9 8900.4 9202.1 9352.2 9296.6 8858.7 7658.9 5159.2
2134 916.2 627 440.7 282.2 122.3 0
3427 3365.8 3325.5 3296.3 3268.5 3247.6 3243.5 3261.5 3299.1 3367.2
3457.5 3577.1 3739.8 3985.8 4301.4 4717.1 5228.7 5805.7 6410.4 7038.8
7677 8306.7 8890.6 9393.9 9792.9 9948.6 9646.9 8484.7 6015.6 2713.8
1124.7 720.1 510.2 349 228 104.3 0
3427 3436.7 3442.3 3457.5 3474.2 3499.3 3536.8 3600.7 3688.3 3799.6
3942.7 4117.9 4361.2 4700.4 5143.9 5681.9 6290.9 6936 7606.1 8277.5
8943.5 9596.9 10211.4 10632.6 10714.7 10275.3 9108.9 7047.2 4077.6 1527.9
789.7 546.4 378.1 233.6 139 50 0
3427 3456.2 3481.2 3522.9 3559 3602.1 3660.5 3731.4 3830.1 3949.7
4092.9 4279.2 4525.3 4849.2 5241.2 5698.6 6200.5 6726 7271 7804.9
8315.1 8821.1 9250.7 9495.4 9389.7 8807.2 7633.9 5822.4 3318.5 1258.2
671.5 457.4 317 190.5 104.3 29.2 0
3427 3478.4 3529.8 3585.5 3646.6 3699.5 3771.7 3853.8 3940 4055.4
4183.3 4327.8 4515.5 4750.5 5024.4 5331.6 5666.7 6011.4 6364.6 6698.2
7011 7264.1 7394.7 7289.1 6860.9 6044.8 4917.3 3561.8 2022.8 928.7
565.8 400.4 283.6 184.9 109.8 37.5 0
3427 3504.8 3595.2 3688.3 3769 3831.5 3899.6 3952.5 3992.8 4031.7
4059.5 4080.4 4099.8 4109.6 4094.3 4026.2 3901 3749.5 3600.7 3382.5
3025.2 2567.8 2127.1 1760.1 1459.8 1222 1037.1 892.5 770.2 665.9
560.3 468.5 380.9 285 182.1 66.7 0
3427 3543.7 3659.1 3771.7 3848.2 3898.3 3924.7 3934.4 3913.6 3877.4
3824.6 3746.7 3620.2 3456.2 3250.4 3022.4 2800 2587.3 2377.3 2166
1951.9 1757.3 1590.4 1426.4 1283.2 1158.1 1053.8 963.4 875.9 788.3
685.4 586.7 472.7 353.1 207.1 82 0
3427 3577.1 3721.7 3824.6 3888.5 3909.4 3896.9 3874.6 3823.2 3749.5
3628.6 3439.5 3222.6 3015.5 2855.6 2723.5 2576.1 2406.5 2232.7 2070.1
1938 1867.1 1764.2 1622.4 1487.6 1365.2 1241.5 1120.5 1013.5 910.6
792.4 663.1 513 362.9 211.3 101.5 0
3427 3604.9 3759.2 3855.2 3889.9 3878.8 3857.9 3810.7 3725.9 3593.8
3418.6 3232.3 3064.1 2916.7 2776.3 2638.7 2492.7 2338.4 2203.5 2102.1
2071.5 2063.1 1992.2 1875.4 1748.9 1619.6 1463.9 1311 1169.2 1049.6
932.9 803.6 675.7 521.3 364.2 189.1 0
3427 3634.1 3792.6 3877.4 3884.4 3855.2 3817.6 3745.3 3614.6 3454.8
3311.6 3193.4 3066.9 2919.5 2755.5 2594.2 2426 2267.5 2121.5 2038.1
2010.3 1974.2 1931.1 1857.4 1729.5 1601.6 1490.3 1387.5 1308.2 1220.6
1110.8 994 867.5 718.8 563.1 335.1 0
3427 3652.2 3809.3 3871.8 3864.9 3821.8 3763.4 3663.3 3514.5 3381.1
3287.9 3197.6 3085 2939 2761 2556.7 2355.1 2164.6 1997.8 1924.1
1846.3 1793.4 1730.9 1597.4 1465.3 1363.8 1279 1217.9 1169.2 1092.7
1017.7 903.7 775.8 650.6 503.3 298.9 0
3427 3659.1 3824.6 3877.4 3855.2 3809.3 3735.6 3606.3 3461.7 3354.7
3275.4 3193.4 3087.7 2952.9 2765.2 2534.4 2280 2052 1875.4 1787.9
1690.5 1603 1479.2 1331.9 1219.2 1133.1 1064.9 1007.9 946.8 875.9
823 713.2 581.1 475.5 365.6 183.5 0
3427 3680 3835.7 3880.2 3856.6 3803.7 3713.4 3582.7 3438.1 3338
3262.9 3172.5 3073.8 2929.3 2743 2513.6 2252.2 1995 1803.2 1673.9
1544.6 1450 1316.6 1206.7 1101.1 1019.1 953.7 902.3 859.2 810.5
856.4 710.4 542.2 414.3 307.2 127.9 0
3427 3678.6 3838.5 3884.4 3859.3 3800.9 3720.3 3584.1 3435.3 3340.8
3262.9 3176.7 3080.8 2940.4 2758.3 2527.5 2264.7 2002 1797.6 1661.3
1532.1 1433.3 1302.7 1190.1 1084.4 1001 935.6 885.6 848.1 799.4
884.2 654.8 518.6 417.1 310 127.9 0
